Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SPE - Single-flanged Wheel
Bill of material
300 SPEK 60
ORDERNO
Article-number
300 SPEK 60
WDWOF
Wheel-Ø without flange
300 mm
WDWF
Wheel-Ø with flange
340 mm
TRW
Tread width
72 mm
WW
Wheel width
90 mm
LC
Load capacity
5000 kg
HW
Hub width
90 mm
WB
Wheel bearing
2 Ball bearings ZZ
BD
Bore diameter
60 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices